Feedback_Status
| Index.Sub | 2230.18H | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| Data Type | Unsigned16 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| Access | Read Only | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| PDO Mappable | No | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| Unit | -- | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Range |
Unsigned16 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| Default Value | 0 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| Store Supported | Yes | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| Description |
This object is used for Closed Loop functionality and returns the Feedback Status.
|
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
|
Notes |
(1) This bit is available only with firmware version V02r74 or superior. (2) This bit is available only with firmware version V02r82 or superior. |